Product PT3000PSIG-2003-U1-H1143/X
Accessories
Thermowell
For Temperature Sensors
Order number: 9910413- Thermowell for mounting temperature probes
- End tip diameter 3 mm
- Process connection G1/8" male thread
- Immersion depth 50 mm
- Stainless steel

General data
| EAN | 4047101544411 |
| eCl@ss-Code (V5.1.4): | 27200213 -/- Thermowell (temperature measurement) |
| Customs tariff number | 73072910900 |
| Country of origin | IT |
| Weight | 29 g |
Technical Data
| Design | Accessories |
| Process connection | G 1/8'' male thread |
| Housing material | Stainless steel, 1.4404 (AISI 316L) |
Connectivity accessories
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

