Product  PT2000PSIG-2005-U1-DA91/X

Vision System

Linear Area Light

Order number: 3014003

Alternative order number : 14003

    • High-Intensity
    • Protection class: IP68
    • Color: white
    • Power supply: 24 VDC
    • M12 x 1 male
#

General data

EAN 662488140038
eCl@ss-Code (V5.1.4): 27310204 -/- Lighting (image processing) (illumination)
Customs tariff number 94054239900
Country of origin US
Weight 816 g

Technical Data

Design Rectangular
Operating voltage 24…0.0 VDC
Electrical connection Connector, M12 × 1
Housing material Metal, Stainless steel
Ambient temperature 0…+50 °C
Protection class IP68

Connectivity accessories

3059144

Select Country

Turck worldwide

to top