Product PT2000PSIG-2005-U1-DA91
Inductive Sensor
With Increased Temperature Range
Order number: 15141- Threaded barrel, M30 x 1.5
- Plastic, PA12‐GF30
- Temperatures up to +100 °C
- DC 4-wire, 10…65 VDC
- Changeover contact, PNP output
- Cable connection

General data
| EAN | 4047101070927 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365080000 |
| Country of origin | PL |
| Weight | 138 g |
Technical Data
| Design | Threaded barrel |
| Operating voltage | 10…65 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, PA12-GF30 |
| Ambient temperature | -25…+100 °C |
| Protection class | IP67 |
Connectivity accessories
|
SMU315DQDP | 3059144 |

