Product PT1000PSIG-2014-I2-H1143/X
Ultrasonic Sensor
diffuse mode sensor
With Analog Output
Order number: 3055994Alternative order number : 55994
- Compact design
- Cable, 2 m
- Operating voltage 15…24 VDC
- PNP transistor output and analog output for voltage
- Measuring range adjustable via teach-in
- Blind zone: 30 cm
- Range: 200 cm

General data
| EAN | 662488559946 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 725 g |
Technical Data
| Design | Tube |
| Operating voltage | 15…24 VDC |
| Voltage output | 0…10 V |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Housing material | Plastic, PBT |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
Connectivity accessories
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

