Product PT1000PSIG-2014-I2-DA91/X
Cable for RFID Application in the Food Industry
Connection Cable
Order number: UX09310- Jacket material: TPE
- Jacket color: anthracite
- Power and data pair: AWG 2/22
- M12 female, angled, stainless steel
- M12 male, angled, stainless steel
- Cable length: 25 m

General data
| EAN | 4047101457438 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | US |
| Weight | 2391 g |
Technical Data
| Cable length | 25.0 m |
| Ambient temperature | -40…+80 °C |
Connectivity accessories
|
SMU315DQDP | 3059144 |

