Product PT1000PSIG-2003-U1-DA91/X
Weld-Splatter Resistant Actuator and Sensor Cable
Extension Cable
Order number: 6632813- M8 female connector, straight, 4-pin
- Male M12, straight, 4-pin
- Jacket material: PUR jacketed with aramid fibers
- Jacket color: yellow
- Resistant to welding sparks
- Flame retardant
- Resistant to chemicals, UV radiation and oils
- Free from halogen, silicone, PVC and LABS
- Protection class: IP67, IP69K
- Protective jacket material: aramid fibers
- Tensile strength: 2923 MPa
- Breaking strength: 333 N
- Elongation at break: 3.6 %
- Temperature peaks: up to +200 °C
- Cable length: 2.0 m

General data
| EAN | 4047101477092 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 88 g |
Technical Data
| Cable length | 2.0 m |
| Ambient temperature | -30…+90 °C |
Connectivity accessories
|
SMU315DQDP | 3059144 |

