Product PT750PSIG-2014-I2-DA91/X
Flow Rate Monitoring
Inline Sensor with Integrated Processor
Order number: 6870041- Compact inline flow sensor
- Calorimetric principle
- Monitoring of flow rate
- Monitoring of the medium temperature
- For water/glycol mix
- Parametrized via button
- Protected by software code
- DC 4-wire
- PNP outputs
- NO/NC programmable

General data
| EAN | 4047101171723 |
| eCl@ss-Code (V5.1.4): | 27200403 -/- Flow meter (mass, thermal) |
| Customs tariff number | 90261021000 |
| Country of origin | DE |
| Weight | 656 g |
Technical Data
| Design | Inline |
| Process connection | Compression fittings for pipes Ø 10 × 1 (EN10305-1) |
| Operating voltage | 21.6…26.4 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PBT |
| Medium temperature | -10…+90 °C |
| Ambient temperature | 0…+60 °C |
| Protection class | IP65 |
Connectivity accessories
|
SMU315DQDP | 3059144 |

