Product  PT750PSIG-2005-U1-H1143/X

Photoelectric Sensor

Retroreflective Sensor

Order number: 3077209

Alternative order number : 77209

    • Cable, PVC, 9 m, 4-wire
    • Protection classes IP67 / IP68
    • Metal housing
    • LED all-round visible
    • Indication of insufficient excess gain
    • Sensitivity adjustable via potentiometer
    • Operating voltage: 10…30 VDC
    • NPN switching output, changeover
#

General data

EAN 662488772093
eCl@ss-Code (V5.1.4): 27270902 -/- Retroreflective sensor
Customs tariff number 85365019000
Country of origin US
Weight 1 g

Technical Data

Design Tube
Operating voltage 10…30 VDC
Electrical connection Cable
Cable length 9.0  m
Housing material Metal, Nickel-plated brass, Nickel Plated
Ambient temperature -20…+60 °C
Protection class IP67/IP68

Connectivity accessories

3095384
6901322
6634164
7030632

Select Country

Turck worldwide

to top