Product PT750PSIG-2005-U1-DA91/X
Actuator and Sensor Cable, PUR
Extension Cable
Order number: 6629626- M12 female connector, straight, 5-pin
- With 3-color LED (PNP, yellow, yellow, green), all-round visibility
- Male M12, straight, 5-pin
- Jacket material: PUR
- Jacket color: orange
- Suitable for drag chain use
- Resistant to chemicals, UV radiation and oils
- Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
- Resistant to welding sparks
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- Protection class: IP67, IP69K
- Cable length: 0.3 m

General data
| EAN | 4047101359138 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 1 g |
Technical Data
| Cable length | 0.30 m |
| Ambient temperature | -25…+80 °C |
Connectivity accessories
|
SMU315DQDP | 3059144 |

