Product PT750PSIG-1014-I2-H1141
LED Signal Light
Tower Light
Order number: 3804938Alternative order number : 804938
- Black plastic housing
- Protection class IP67
- EMI and RFI immune
- Male M12x1
- Flexible display with RGB LEDs
- Control of user-defined or predefined light colors
- Flashing function, alternation, two-colored display and intensity check
- Control and parametrization exclusively via IO-Link

General data
| EAN | 662488036386 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 336 g |
Technical Data
| Design | Smooth barrel |
| Operating voltage | 21…27 VAC / 12…30 VDC |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, ABS, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67 |

