Product PT750PSIG-1014-I2-DA91/X
Actuator and Sensor Cable, PVC
Extension Cable
Order number: 6630897- Male M12, straight, 4-pin
- Male M12, straight, 4-pin
- Jacket material: PVC
- Jacket color: yellow
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- CE, UKCA and RoHS compliant
- Protection class: IP67, IP69K
- Cable length: 0.4 m

General data
| EAN | 4047101404241 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 47 g |
Technical Data
| Cable length | 0.40 m |
| Ambient temperature | -5…+80 °C |
Connectivity accessories
|
SMU315DQDP | 3059144 |

