Product PT750PSIG-1014-U1-H1141
Industrial Ethernet/PROFINET Cable
Connection Cable
Order number: 6935288- Ethernet cable: 4-pin, AWG 22
- CAT 5E
- Jacket material: PUR
- Jacket color: green
- Shielding: overlapping aluminum foil, tinned copper wire
- Jacket diameter: 6.5 mm
- Suitable for drag chain use
- Oil resistant acc. to IEC 60811-2-1 and UL13
- Halogen free acc. to IEC 60754
- Flame retardant acc. to IEC 60332-1-2 and UL2556 VW1
- Approval: UL
- RoHS compliant
- PNO compliant
- End open
- M12 male connector, straight, D-coded
- Cable length: 1.0 m

General data
| EAN | 4047101393231 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | CZ |
| Weight | 79 g |
Technical Data
| Cable length | 1.0 m |
| Ambient temperature | -20…+60 °C |

