Product PT750PSIG-1005-U1-H1141
LED Signal Light
Tower Light
Order number: 3803517Alternative order number : 803517
- Plastic housing, black
- EMI and RFI immune
- Protection class IP67
- M12 x 1 male
- Colors: Yellow (COL 1) / Green (COL 2) / Red (COL 3)
- Parameterizable via IO-Link
- Beeper: Omnidirectional, sealed, pulsed tone max. 99 dB

General data
| EAN | 662488024789 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 307 g |
Technical Data
| Design | Smooth barrel |
| Operating voltage | 21…27 VAC / 18…30 VDC |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, ABS, Black |
| Ambient temperature | -20…+50 °C |
| Protection class | IP67 |

