Product PT750PSIG-1005-U1-H1143
Photoelectric Sensor
Touch Switch
For Two-Hand Control System
Order number: 3029765Alternative order number : 29765
- Ergonomically shaped
- Upper housing part of polyetherimide
- Operating voltage: 20…30 V AC/DC
- Relay output, 125 VDC / 150 VAC, 1A DC / AC 0.4 A max.
- Pre-assembled protective cover
- Safety category 4 according to EN ISO 13849-1 for use with corresponding evaluation relays
- SIL 3 acc. to IEC 61508 and IEC 62061

General data
| EAN | 662488297657 |
| eCl@ss-Code (V5.1.4): | 27371690 -/- Relay (safety technology) |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 4968 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 20…30 VAC / 20…30 VDC |
| Housing material | Plastic, PBT |
| Protection class | IP66 |

