Product PT750PSIG-1014-U1-DA91/X
Actuator and Sensor Cable, PUR
Extension Cable
Order number: 6630917- Female M12, straight, 4-pin
- Male M12, straight, 4-pin
- Jacket material: PUR
- Jacket color: black
- Grip color: yellow
- Suitable for drag chain use
- Resistant to welding sparks
- Resistant to chemicals, UV radiation and oils
- Flame-retardant
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- Approval: cULus
- RoHS-compliant
- Protection class IP67
- Cable length: 0.6 m

General data
| EAN | 4047101404395 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 49 g |
Technical Data
| Cable length | 0.60 m |
| Ambient temperature | -25…+80 °C |
Connectivity accessories
|
SMU315DQDP | 3059144 |

