Product PT750PSIG-1003-U1-DA91/X
Pick-to-Light
Placement Sensor
Light Grid
Order number: 3051918Alternative order number : 51918
- Scan field Y: 225 mm
- Total height 266.4 mm
- 10-beam system, beam spacing 25 mm
- Receiver
- Range max. 2 m
- Light / Dark operation
- Selectable frequency as protection against crosstalk
- Operating voltage 12…30 VDC
- PNP switching output of the receiver
- Input of operation request light +24 VDC
- Protection class IP62

General data
| EAN | 662488519186 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 299.37 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 12…30 VDC |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 2.0 m |
| Housing material | Metal, AL, Black |
| Ambient temperature | 0…+50 °C |
| Protection class | IP62 |
Connectivity accessories
|
SMU315DQDP | 3059144 |

