Product PT750PSIG-1003-U1-DA91
Pressure Transmitter
With Voltage Output (3-Wire)
Order number: 6837142- Ceramic measuring cell
- Compact and robust design
- Excellent EMC properties
- Pressure range 0…750 psi relative
- 12…33 VDC
- Analog output 0…10 V
- Process connection 1/4"-18 NPT male thread
- Plug-in device, DIN EN 175301-803-A

General data
| EAN | 4047101422054 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 90 g |
Technical Data
| Design | Without display |
| Process connection | 1/4″ NPT-18 male thread |
| Pressure type | Relative pressure |
| Pressure range bar | 0…51.71 bar |
| Pressure range psi | 0…750 psi |
| Operating voltage | 12…33 VDC |
| Electrical output | Voltage output (3-wire) |
| Voltage output | 0…10 V |
| Electrical connection | Connector, DIN EN 175301-803 Form A |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0 |
| Material pressure transducer | Ceramic Al₂O₃ |
| Medium temperature | -40…+125 °C |
| Ambient temperature | -30…+85 °C |
| Protection class | IP65 |
| Approvals | CE, Metrological certification (RUS), cULus |
Connectivity accessories
|
VAS04-K81E-0.6-RSC5T/TXL
Extension cable, valve connector, A type to M12 male connector, straight, 5-pin; cable length: 0.6 m, jacket material: PUR, black |
6606726 |

