Product PT500PSIG-2014-I2-H1143
Food & Beverage Hygienic, PVC
Connection Cable
Order number: 6934482- M12 female connector, angled, 4-pin
- Stainless steel coupling nut/screw
- Jacket material: PVC
- Jacket color: gray RAL 7040
- Resistant to acids and alkalis
- Resistant to oils and chemicals
- Flame-retardant acc. to DIN EN 60332 1-2, DIN EN 60332 2-2, VDE 0482 332-1-2, VDE 0482 332-2-2
- Approvals: Gost, Ecolab
- RoHS and REACH compliant
- Protection class IP67/IP69K
- Cable length: 10 m

General data
| EAN | 4047101366280 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 342 g |
Technical Data
| Cable length | 10.0 m |
| Ambient temperature | 0…+80 °C |
Data Sheets
| German | 154 KB |
| English | 153 KB |
| French | 154 KB |
| Spanish | 154 KB |
| Czech | 154 KB |
| Dutch | 153 KB |
| Romanian | 154 KB |
| Russian | 98 KB |
| Polish | 154 KB |
| Chinese | 229 KB |
| Turkish | 154 KB |
Approval/Declaration
General Catalog
Product Flyer
| Connectivity for the food industry | 3310 KB |
| M12 Power Product Series | 1863 KB |
Product Overview
Connectivity accessories
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

