Product  PT500PSIG-2003-I2-H1143/X

Photoelectric Sensor

Diffuse Mode Sensor

Order number: 3044550

Alternative order number : 44550

    • Cable, PVC, 2 m
    • Protection class IP67
    • Sensitivity adjusted via potentiometer
    • Operating voltage: 90…250 VAC
    • Relay output, changeover (SPDT)
    • Light or dark operation, adjusted via selector switch
#

General data

EAN 662488445508
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365080000
Country of origin US
Weight 340 g

Technical Data

Design Rectangular
Operating voltage 90…250 VAC
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, Thermoplastic material
Ambient temperature -40…+70 °C
Protection class IP67

Connectivity accessories

3095384
6901322
6634164
7030632

Select Country

Turck worldwide

to top