Product PT500PSIG-2003-I2-DA91
Actuator and Sensor Cable, PVC
Connection Cable
Order number: 6627375- Female Ø 8 mm, angled, 4-pin, snap-on type
- Sheath material: PVC
- Sheath color: black
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- RoHS conform
- Protection class IP67
- Cable length: 10 m

General data
| EAN | 4047101285161 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 1 g |
Technical Data
| Cable length | 10.0 m |
| Ambient temperature | -5…+80 °C |
Connectivity accessories
|
SMU315DQDP | 3059144 |

