Product PT500PSIG-2005-I2-DA91
Photoelectric Sensor
Diffuse Mode Sensor with Fixed-Field Background Suppression
Order number: 3033950Alternative order number : 33950
- Cable, 2 m
- Protection class IP67
- Ambient temperature: -40…+70 °C

General data
| EAN | 662488339500 |
| eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 648 g |
Technical Data
| Design | Threaded barrel |
| Operating voltage | 20…250 VAC |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Housing material | Plastic, PBT |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
Connectivity accessories
|
SMU315DQDP | 3059144 |

