Product PT500PSIG-2014-U1-H1141
Photoelectric Sensor
Retroreflective Sensor with Polarizing Filter
Order number: 3036766- M12 × 1 Micro male connector (AC), 4-pin
- Protection classes IP67/IP69K
- Ambient temperature: -40 °C…+70 °C

General data
| EAN | 662488367664 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 172 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 20…250 VAC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PBT |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67/IP69K |
Connectivity accessories
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

