Product PT500PSIG-2005-U1-H1141/X
Safety Light Curtain
Receiver
Integrated Muting Function
Order number: 3084470Alternative order number : 84470
- Electrical connection via RDLP‐8 with open end or via DELPE‐8 with male M12 x 1, 8‐pin
- Protection class IP65
- Flat housing without blind zone
- Adjustments via DIP switch
- Resolution can be reduced
- Blanking function
- Operating voltage: 24 VDC ± 15 %
- Resolution 14 mm
- Scan field 1250 mm (L1)
- Mounting bracket included in delivery

General data
| EAN | 662488844707 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 1573 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 20…28 VDC |
| Current output | 0…500 mA |
| Electrical connection | Cable entry for flat connector |
| Housing material | Metal, AL, Yellow polyester |
| Ambient temperature | 0…+55 °C |
| Protection class | IP65 |
Connectivity accessories
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

