Product PT500PSIG-2014-U1-H1143
Network Controller
With Integrated 2.4-GHz DX80 Gateway
Modbus RTU and Ethernet Interface
Order number: 3806248Alternative order number : 806248
- Integrated signal strength indicator
- Configuration via DIP switch and software
- LCD display and configurable LEDs
- Optional DX80 gateway
- Logic functions, supports ScriptBasic
- Email and cloud function, timing and data logger
- Alternative register assignment
- Operating voltage: 12…30 VDC or battery operation
- Inputs: none
- Outputs: 4 × PNP
- Interfaces: RS232, RS485, Ethernet, USB
- Protocols: Modbus RTU, EtherNet/IP, Modbus TCP, PROFINET, CAN

General data
| EAN | 662488047962 |
| eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
| Customs tariff number | 85176200000 |
| Country of origin | US |
| Weight | 369 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 12…30 VDC |
| Communication protocol | EtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS485 |
| Electrical connection | Screw terminals |
| Housing material | Plastic, PC, Grey |
| Ambient temperature | -20…+60 °C |
| Protection class | IP20 |
Connectivity accessories
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

