Product PT500PSIG-2005-U1-H1143
Pressure Transmitter
Ratiometric Output (3-Wire)
Order number: 100029567- For mobile hydraulic applications
- Fully welded metal measuring cell
- Sealless
- With pressure tip orifice
- Compact and robust design
- Excellent EMC properties
- Excellent accuracy and long-term stability
- Kfz-Norm ISO 16750
- Pressure range 0…500 bar rel.
- 5 VDC ± 10 %
- Ratiometric output 10…90 %
- Process connection G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
- Connector device, Deutsch DT04-3P

General data
| EAN | 4047101543117 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 90 g |
Technical Data
| Design | Without display |
| Process connection | G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring |
| Pressure type | Relative pressure |
| Pressure range bar | 0…500 bar |
| Pressure range psi | 0…7251.89 psi |
| Operating voltage | 4.5…5.5 VDC |
| Electrical output | Voltage output (3-wire) |
| Voltage output | 0.5…4.5 V |
| Electrical connection | Connector, Deutsch DT04-3P |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0 |
| Material pressure transducer | Stainless steel 1.4404 (AISI 316L) |
| Medium temperature | -40…+125 °C |
| Ambient temperature | -40…+100 °C |
| Protection class | IP69K |
Connectivity accessories
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

