Product PT500PSIG-1003-I2-H1141/X
Vibration & Temperature Sensor
With Serial Interface
Modbus RTU
Order number: 3094598Alternative order number : 94598
- For detecting temperature and vibration values
- Sturdy zinc case
- Protection class IP67
- PVC cable, 3 m, with M12 × 1 male connector, 5-pin
- Operating voltage: 10…24 VDC or 3.6…5.5 VDC
- Temperature measuring range: -40…105 °C
- Resolution: 1 °C
- Accuracy: ± 3 °C
- Vibration measuring range: 0…65 mm/s RMS
- Frequency range: 10…1000 Hz
- Accuracy: ± 10 % at 25 °C
- Shock resistant up to 400g
- RS485 interface, supports Modbus RTU
- BWA-BK-005 mounting plate kit included in delivery

General data
| EAN | 662488945985 |
| Customs tariff number | 90318080000 |
| Country of origin | US |
| Weight | 336 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 10…24 VDC |
| Communication protocol | Modbus RTU, RS485 |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 3.0 m |
| Housing material | Die-cast zinc, ZN, Black |
| Ambient temperature | -40…+85 °C |
| Protection class | IP67 |

