Product  PT500PSIG-1005-I2-H1141

Inductive Sensor

With Analog Output

Order number: 1535528
    • Threaded barrel, M18 x 1
    • Chrome-plated brass
    • 2‐wire, 14…30 VDC
    • Analog output
    • 4…20 mA
    • Cable connection
    • ATEX category II 1 G, Ex-zone 0
    • ATEX category II 2 D, Ex-zone 21
#

General data

EAN 4047101072099
eCl@ss-Code (V5.1.4): 27270802 -/- Indcutive distance sensor
Customs tariff number 85365019000
Country of origin DE
Weight 141 g

Technical Data

Design Threaded barrel
Operating voltage 14…30 VDC
Current output 4…20 mA
Electrical connection Cable
Cable length 2.0  m
Housing material Metal, CuZn, Chrome-plated
Ambient temperature -25…+70 °C
Protection class IP67
Approvals ATEX II 1 G, ATEX II 2 G, ATEX II 3 G, ATEX II 2 D, ATEX II 3 D

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top