Product PT500PSIG-1003-I2-DA91/X
LED Linear Light
In the Plastic Housing
Order number: 3095946Alternative order number : 95946
- Cylindrical illuminated area
- Operating voltage: 12…30 VDC
- Protection class IP67/IP69K
- M12 × 1 male connector, straight, 4-pin
- Light length L1: 850 mm
- Housing length L2: 915.5 mm
- Color red
- Automatic temperature monitoring
- FDA compliant
- 2 × LMBWLS27EC snap bracket included in delivery

General data
| EAN | 662488959463 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054231000 |
| Country of origin | MX |
| Weight | 680 g |
Technical Data
| Design | Smooth barrel |
| Operating voltage | 12…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, FDA copolyester |
| Ambient temperature | -40…+70 °C |
| Protection class | IP66/IP67/IP69 |
Connectivity accessories
|
SMU315DQDP | 3059144 |

