Product PT500PSIG-1003-U1-H1141
Photoelectric Sensor
Opposed Mode Sensor (Emitter)
Order number: 3036308- M12 × 1 Micro male connector (AC), 4-pin
- Protection classes IP67/IP69K
- Ambient temperature: -40 °C…+70 °C
- Operating voltage: 10…30 VDC

General data
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
Technical Data
| Design | Rectangular |
| Operating voltage | 10…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PBT |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67/IP69K |

