Product PT500PSIG-1014-U1-H1143/X
Photoelectric Sensor
Opposed Mode Sensor (Receiver)
Order number: 3011158Alternative order number : 11158
- Male M8 × 1, 3-pin
- Supply voltage 10-30 VDC
- Light operation
- PNP

General data
| EAN | 662488111588 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 43 g |
Technical Data
| Design | Tube |
| Operating voltage | 10…30 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -20…+50 °C |
| Protection class | IP67 |

