Product PT500PSIG-1014-U1-H1143
Converter
Current Transformer to Modbus
Order number: 3814930- Operating voltage: 10…30 VDC
- Input: current transformer
- Output: Modbus RTU
- Converts 20-A or 150-A current transformer signals into a 16-bit register value

General data
| EAN | 662488656270 |
| Customs tariff number | 85176200000 |
| Country of origin | US |
| Weight | 173 g |
Technical Data
| Design | Cylindrical/Smooth |
| Operating voltage | 12…30 VDC |
| Communication protocol | RS485, Modbus RTU |
| Ambient temperature | 40…+70 °C |
| Protection class | IP67 |

