Product PT500PSIG-1014-U1-DA91/X
Photoelectric Sensor
Order number: 3076746Alternative order number : 76746
- Operating voltage: 10…30 VDC

General data
| EAN | 662488767464 |
| Customs tariff number | 85437090990 |
| Country of origin | US |
| Weight | 136 g |
Technical Data
| Design | Rectangular with thread |
| Operating voltage | 10…30 VDC |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
Connectivity accessories
|
SMU315DQDP | 3059144 |

