Product  PT500PSIG-1005-U1-DA91/X

Inductive Sensor

Order number: 1581601
    • Threaded barrel, M18 x 1
    • Stainless steel, 1.4301
    • Factor 1 for all metals
    • Protection class IP68
    • Resistant to magnetic fields
    • Extended temperature range
    • High switching frequency
    • DC 4-wire, 10…65 VDC
    • Changeover contact, PNP output
    • Terminal chamber
#

General data

EAN 4047101126051
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365080000
Country of origin DE
Weight 76 g

Technical Data

Design Threaded barrel
Operating voltage 10…65 VDC
Electrical connection Terminal chamber
Housing material Stainless steel, 1.4301 (AISI 304)
Ambient temperature -30…+85 °C
Protection class IP68

Connectivity accessories

3059144

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top