Product PT300PSIG-2014-I2-DA91
Analog signal isolator
1-channel
Order number: 7506327- Transmission of normalized analog signals from the Ex area to the non-Ex area
- Input circuit: 0/2…10 V or 0/4…20 mA
- Output circuit: 0/2…10 V
- Complete galvanic isolation
- Input reverse-polarity protected
- ATEX, IECEx, UL, CFMUS, TR CU, NEPSI, KOSHA
- Installation in zone 2

General data
| EAN | 4047101116953 |
| eCl@ss-Code (V5.1.4): | 27210107 -/- Transducer (universal) |
| Customs tariff number | 85437090990 |
| Country of origin | DE |
| Weight | 141 g |
Technical Data
| Operating voltage | 20…250 VAC / 20…125 VDC |
| Electrical connection | 4 × 3-pin removable terminal blocks, reverse polarity protected, screw terminal |
| Housing material | Plastic, Polycarbonate/ABS |
| Ambient temperature | -25…+70 °C |
| Protection class | IP20 |
Data Sheets
| German | 146 KB |
| English | 146 KB |
| French | 147 KB |
| Spanish | 146 KB |
| Czech | 146 KB |
| Dutch | 146 KB |
| Romanian | 146 KB |
| Russian | 152 KB |
| Polish | 148 KB |
| Chinese | 223 KB |
| Turkish | 146 KB |
Approval
| TÜV 04 ATEX 2679 | 961 KB |
| TÜV 06 ATEX 553387 X | 794 KB |
| FM/CSA - IS-1.114 | 190 KB |
| IECEx - TUN 06.0011X | 1265 KB |
| UL 61010 | 373 KB |
CAD File
EU Declaration of Conformity
Product Catalog
Product Flyer
Quick Start Guide
Technology Flyer
Connectivity accessories
|
SMU315DQDP | 3059144 |

