Product PT300PSIG-2005-I2-DA91/X
Photoelectric Sensor
Convergent Mode Sensor
Miniature Sensor
Order number: 3013379Alternative order number : 13379
- Stainless steel housing V2A
- Protection class IP67
- Male M8 × 1; 3-pin
- Lens, sapphire crystal glass
- Operating voltage: 10…30 VDC
- PNP switching output, light operation

General data
| EAN | 662488133795 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | LK |
| Weight | 13 g |
Technical Data
| Design | Tube |
| Operating voltage | 10…30 VDC |
| Electrical connection | Connector, M8 × 1 |
| Cable length | 2.0 m |
| Housing material | Metal, Stainless steel |
| Ambient temperature | 0…+55 °C |
| Protection class | IP67 |
Connectivity accessories
|
SMU315DQDP | 3059144 |

