Product  PT300PSIG-2005-I2-DA91

LED Signal Light

Tower Light

Order number: 3088228

Alternative order number : 88228

    • Plastic housing, black
    • EMI and RFI immune
    • Protection class IP50
    • M12 x 1 male
    • Multicolor: White (COL 1) / Yellow (COL 2) / Blue (COL 3) / Red (COL 4)
    • Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
    • Inputs: PNP/NPN
    • Beeper max. 92 dB
#

General data

EAN 662488882280
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 321 g

Technical Data

Design Smooth barrel
Operating voltage 21…27 VAC / 18…30 VDC
Electrical connection Connector, M12 × 1
Housing material Plastic, ABS, Black
Ambient temperature -20…+50 °C
Protection class IP50

Connectivity accessories

3059144

Select Country

Turck worldwide

to top