Product  PT300PSIG-2003-U1-H1141/X

Accessories

Shaft Coupling Bellows Coupling

For Solid Shaft Encoders

Order number: 100048780

    Bellows coupling with aluminum hub Ø 20 mm

    Max. torque: 120 Ncm

    Max. shaft offset:

    Radial: ±0.25 mm

    Axial: ±0.4 mm

    Angular: ±4°

    Torsion spring stiffness: 150 Nm/wheel

    Radial spring stiffness: 25 N/mm

    Moment of inertia: 8 gcm2

    Receptacle material: anodized aluminum

    Bellows material: stainless steel

    Bore diameter d1 = 8 mm, d2 = 8 mm

#

General data

EAN 4047101649826
eCl@ss-Code (V5.1.4): 27279090 -/- Sensor technology (not classified)
Customs tariff number 84836080900
Country of origin DE
Weight 16 g

Technical Data

Ambient temperature -40…+140 °C

Connectivity accessories

3095384
6901322
6634164
7030632

Select Country

Turck worldwide

to top