Product  PT300PSIG-2003-U1-H1141

PROFIBUS Cable

PUR Cable Jacket

Order number: U0340-5
    • Jacket material: PUR, 2 × 22 AWG
    • Jacket color: violet
    • UL approval
    • End open
    • M12 male connector, straight, reverse-keyed
    • Cable length: 5.0 m
#

General data

EAN 4047101000955
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin MX
Weight 378 g

Technical Data

Cable length 5.0  m
Ambient temperature -40…+80 °C

Connectivity accessories

3095384
6901322
6634164
7030632

Select Country

Turck worldwide

to top