Product  PT300PSIG-2014-U1-DA91/X

Inductive Sensor

Rotation speed monitor

Order number: 1582231
    • M30 × 1.5 threaded tube
    • Chrome-plated brass
    • Large monitoring range of 3 to 3000 1/min
    • Adjusted via potentiometer
    • Fixed start-up time delay 5 s
    • Resistant to magnetic fields
    • DC 3-wire, 10…65 VDC
    • NO contact, PNP output
    • Cable connection
#

General data

EAN 4047101126280
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365080000
Country of origin DE
Weight 197 g

Technical Data

Design Threaded barrel
Operating voltage 10…65 VDC
Electrical connection Cable
Cable length 2.0  m
Housing material Metal, CuZn, Chrome-plated
Ambient temperature -30…+85 °C
Protection class IP67

Connectivity accessories

3059144

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top