Product PT300PSIG-2014-U1-DA91
Passive Actuator/Sensor Junction Box, 8 Ports
Verbindungsleitung
Order number: UX15731- Housing material: Nylon
- Housing color: black
- Protection class IP67
- RoHS conform
- cULus listed
- I/O port (number of pins): 3-pin + PE
- General purpose cable
- TPU jacket, black, shielded, 19 × 22 AWG
- -40 °C cold bending strength
- Fire classes: UL 1685 FT4, UL1061, CSA FT4

Technical Data
| Cable length | 6.0 m |
| Ambient temperature | -40…+85 °C |
Connectivity accessories
|
SMU315DQDP | 3059144 |

