Product  PT300PSIG-2005-U1-DA91

Vision System

Linear Area Light

Order number: 3815828
    • Increased visibility and efficiency in inspection and image-processing applications
    • Homogeneous illumination of work areas
    • Robust, sealed housing with protection class IP69K
    • Dimming via PWM and stroboscopic function
    • Light color: Blue (475 nm)
    • Luminous flux: 575 lm
    • Power supply: 12…30 VDC
    • Adjustable intensity range: 1…10 VDC corresponds to 10…100 % light output
    • Plug connector M12 × 1, 5-pin
    • Light length: 517 mm
#

General data

EAN 662488147754
eCl@ss-Code (V5.1.4): 27310204 -/- Lighting (image processing) (illumination)
Customs tariff number 94054239900
Country of origin MX
Weight 1589 g

Technical Data

Design Right-angled
Operating voltage 12…30 VDC
Electrical connection Connector, M12
Housing material Aluminium, AL, Black
Ambient temperature -40…+50 °C
Protection class IP69K
Approvals CE, UKCA, UL

Connectivity accessories

3059144

Select Country

Turck worldwide

to top