Product  PT300PSIG-1005-I2-H1141

Front-Flush Pressure Sensor

Relative Pressure: -1…16 Bar

Order number: 100001547
    • 4-digit, 2-color (red/green), 12-segment display, rotatable by 180°
    • Housing is rotatable after mounting the process connection
    • Ceramic measuring cell
    • 18…33 VDC
    • NO/NC contact, PNP/NPN output, analog output (current/voltage), IO-Link
    • Pressure connection with front-flush mounted diaphragm (stainless steel)
    • Process connection G3/4″ front-flush male thread
    • M12 × 1 connector device
#

General data

eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin DE
Weight 395 g

Technical Data

Design With display
Process connection G 3/4” male thread, front-flush
Pressure type Relative pressure
Pressure range bar -1…16 bar
Pressure range psi -14.5…232.06 psi
Operating voltage 18…33 VDC
Electrical output Switching output, Current output (3-wire), Voltage output (3-wire), IO-Link
Voltage output 0…10 V
Current output 4…20 mA
Communication protocol IO-Link
Electrical connection Connector, M12 × 1
Housing material Stainless-steel/Plastic, 1.4404 (AISI 316L)/Grilamid TR90 UV/Elastollan C 65 A 15 HPM 000/Ultramid A3X2G5
Materials (contact with media) Stainless steel 1.4435 (AISI 316L), FPM specific
Medium temperature -30…+80 °C
Ambient temperature -40…+80 °C
Protection class IP66/IP67/IP69K

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top