Product PT300PSIG-1014-I2-H1143/X
UHF Read/Write Device
Order number: 7030668- Rectangular, height 60 mm
- Active face in front
- Plastic, ABS
- Device only suitable for operation in Brazil (BRA) at 915…928 MHz

General data
| EAN | 4047101376722 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 84719000000 |
| Country of origin | DE |
| Weight | 1610 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 12…24 VDC |
| Electrical connection | M12 × 1 |
| Housing material | Aluminium, AL, Silver |
| Ambient temperature | -20…+50 °C |
| Protection class | IP67 |

