Product  PT300PSIG-1014-I2-H1143

Pressure Transmitter

With Voltage Output (3-Wire)

Order number: 100001250
    • Fully welded metal measuring cell
    • Pressure range 0…200 psi rel.
    • 7…33 VDC
    • Analog output 0…5 V
    • Process connection 7/16" UNF (SAE) male thread
    • Plug-in device, M12 × 1
#

General data

EAN 4047101449846
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin CH
Weight 90 g

Technical Data

Design Without display
Process connection 7/16″-20 UNF male thread
Pressure type Relative pressure
Pressure range bar 0…13.79 bar
Pressure range psi 0…200 psi
Operating voltage 7…33 VDC
Electrical output Voltage output (3-wire)
Voltage output 0…5 V
Electrical connection Connector, M12 × 1
Housing material Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Material pressure transducer Stainless steel 1.4016 (AISI 430)
Medium temperature -40…+135 °C
Ambient temperature -30…+85 °C
Protection class IP67
Approvals CE, Metrological certification (RUS), cULus

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top