Product PT300PSIG-1014-I2-DA91/X
Flow Monitoring
Compact Inline Flow Sensors of the FCIC Series
Pulse Output
Order number: 6870786- Thermodynamic operating principle
- flow monitoring of water
- Ready for use, no alignment
- Operating range 0.1…2.0 l/min
- Load resistance at least 1 kOhm
- Operating voltage side polarized
- Pulse output 1ml/pulse
- Pulse duration 5 ms
- Linearized for water
- Compact design
- Incl. adapter

General data
| EAN | 4047101320183 |
| eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
| Customs tariff number | 90261029000 |
| Country of origin | DE |
| Weight | 236 g |
Technical Data
| Design | Inline |
| Process connection | G 1/4'' |
| Operating voltage | 21.6…26.4 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PBT-GF30 |
| Medium temperature | 0…+60 °C |
| Ambient temperature | 0…+60 °C |
| Protection class | IP67 |
| Approvals | UL |
Connectivity accessories
|
SMU315DQDP | 3059144 |

