Product  PT300PSIG-1014-U1-H1141

Safety Technology

Hinge

Order number: 3025582

Alternative order number : 25582

    • Door hinge switch
    • Fulfills IEC 60947-5-1
    • Safety interlock switch integrated in a very robust PBT housing
    • Switchpoint is repositionable
    • Tamper-proof
    • Switchpoint is adjustable from 0° to 270° degrees
    • Switch can be turned and operated from the opposite side
    • Zinc die-cast hinge supports a load of 1200 N (120 kg)
    • Left hinge
    • 2 safety outputs, NC
    • 1 auxiliary contact, NO
    • SIL 3 (IEC 61508)
    • PL e (ISO 13849-1)
#

General data

EAN 662488255824
Customs tariff number 85365019000
Country of origin DE
Weight 401 g

Technical Data

Design Rectangular
Electrical connection Connector, M12 × 1
Housing material Die-cast zinc, ZN
Ambient temperature -25…+70 °C
Protection class IP67

Select Country

Turck worldwide

to top