Product PT300PSIG-1003-U1-H1141/X
Compact multiprotocol I/O module for Ethernet
16 Universal Digital Channels, Configurable as PNP Inputs or 2A Outputs
Order number: 6814008- PROFINET device, EtherNet/IP device or Modbus TCP server
- Integrated Ethernet switch
- Supports 10 Mbps/100 Mbps
- 2 × M12, 4-pin, D-coded, Ethernet fieldbus connection
- Glass fiber reinforced housing
- Shock and vibration tested
- Fully potted module electronics
- Protection classes IP65, IP67, IP69K
- Input diagnostics per port
- Max. 2 A per output
- Output diagnostics per channel
- Two freely selectable digital channels per port

General data
| EAN | 4047101285529 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 632 g |
Technical Data
| Ambient temperature | -40…+70 °C |
| Protection class | IP65/IP67/IP69K |

