Product  PT300PSIG-1014-U1-H1143/X

Safety Light Curtain

Emitter

Order number: 3083564

Alternative order number : 83564

    • Cable with M12 × 1 connector, 300 mm, 8-pin
    • Protection class IP65
    • Flat housing without blind zone
    • Scan code adjustable via DIP switch
    • Operating voltage: 24 VDC ± 15 %
    • Resolution 25 mm
    • Scan field 270 mm (L1)
    • Personnel safety category 4, PL e acc. to EN ISO 13849‐1:2008
    • Type 4 acc. to IEC 61496‐1,‐2
    • SIL 3 to IEC 61508
#

General data

EAN 662488835644
eCl@ss-Code (V5.1.4): 27270910 -/- Light grid
Customs tariff number 85365019000
Country of origin US
Weight 988 g

Technical Data

Design Rectangular
Operating voltage 20…28 VDC
Electrical connection Cable with connector, M12 × 1
Cable length 0.30  m
Housing material Metal, AL, Yellow polyester
Ambient temperature 0…+55 °C
Protection class IP65

Select Country

Turck worldwide

to top