Product  PT300PSIG-1005-U1-H1143

Inclinometer

With Analog Outputs

Order number: 100031462
    • Rectangular, plastic, Ultem
    • Status displayed via LED
    • Angle detection along two axes with ±85 ° measuring range
    • High protection class IP68/IP69K
    • Protected against salt spray and rapid temperature change
    • 15…30 VDC
    • M12 × 1 male connector, 5-pin
    • Analog output 0…10 V
    • The center point of the measuring range can be adjusted using teach adaptor TX1-Q20L60
    • Individual parameterization possible with USB-2-IOL-0002
#

General data

EAN 4047101578096
eCl@ss-Code (V5.1.4): 27279090 -/- Sensor technology (not classified)
Customs tariff number 90318080000
Country of origin DE
Weight 88 g

Technical Data

Design Rectangular
Operating voltage 15…30 VDC
Voltage output 0…10 V
Electrical connection Connector, M12 × 1
Housing material Plastic, Ultem
Ambient temperature -40…+85 °C
Protection class IP68/IP69K

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top