Product  PT200PSIG-2014-I2-H1141/X

LED Signal Light

Beacon

Order number: 3092823

Alternative order number : 92823

    • All-round LED display
    • Protection class IP67
    • Mechanical screw-in thread M30 x 1.5
    • M12 x 1 male, 8-pin
    • Polychrome: Blue (COL 1) / Green (COL 2) / Yellow (COL 3) / Red (COL 4)
    • Flashing function (1.6 Hz) selectable via function input
    • Operating voltage: 12…30 VDC
    • Individually controllable
    • Inputs: PNP
#

General data

EAN 662488928230
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 207 g

Technical Data

Design Dome
Operating voltage 12…30 VDC
Electrical connection Connector, M12 × 1
Housing material Plastic, PC
Ambient temperature -40…+50 °C
Protection class IP67

Connectivity accessories

3095384
6901322
6634164
7030632

Select Country

Turck worldwide

to top